IESNA:LM-63-2002
[TEST]P1201819
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB1C-722-U-SLR
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](1) 70 CRI, 2200K, 615mA LIGHTSQUARE WITH 26 LEDS AND SPILL LIGHT ELIMINATOR RIGHT OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 54.4 WATTS, 0.437 AMPS
[_THDi]9.314
[_PF]0.993
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 2200K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]6198
TILT=NONE
26 -1 1 37 73 1 1 0.5 0.5 0
1 1 54.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
852.3 916.5 985.5 1054.9 1108 1140.6 1160.4 1171.5 1183.7 1198
1216.3 1241.1 1274.7 1314.2 1362.3 1443.2 1565.6 1727.8 1928.1 2178.6
2507 2883.9 3285.2 3650.1 3870.7 3758.7 3534.5 3234.1 2873.3 2443.2
1899.1 1356.9 888.1 516.2 227.1 70.3 0
852.3 909.5 970 1029.2 1075.6 1105 1123.2 1133.8 1144.6 1158
1177.1 1203.8 1238.6 1278.5 1328.1 1399.6 1502 1636 1804.3 2004.4
2244.3 2496.3 2719.8 2878.1 2917.7 2751.1 2515.3 2234.7 1928.6 1596.7
1216.2 851.3 548.5 317.4 142.8 46.8 0
852.3 902.5 954.5 1003.6 1043.2 1069.4 1086.1 1096.2 1105.5 1118
1138 1166.4 1202.5 1242.8 1293.9 1356 1438.4 1544.2 1680.5 1830.1
1981.6 2108.8 2154.4 2106.1 1964.6 1743.4 1496.1 1235.3 983.9 750.2
533.3 345.6 208.8 118.7 58.5 23.2 0
852.3 895 939 980 1011.9 1033.9 1047.7 1054.2 1059.4 1066.3
1078.9 1098.5 1123.9 1150.4 1180.6 1214.5 1257.5 1313.7 1387.7 1466.5
1539.6 1587.1 1576.6 1503 1365.9 1180.6 991.5 806.2 634.8 485.3
352.2 238.7 153.8 94.6 50.6 21 0
852.3 887.5 923.5 956.3 980.6 998.5 1009.2 1012.3 1013.2 1014.6
1019.7 1030.5 1045.3 1058.1 1067.4 1073 1076.5 1083.1 1094.8 1102.8
1097.6 1065.3 998.8 899.9 767.2 617.7 486.9 377.1 285.7 220.4
171.1 131.7 98.8 70.6 42.7 18.7 0
852.3 880 907.9 933.2 952.6 965.4 971.2 968.1 959.7 949.5
939.3 932.6 929.4 925.5 918.1 905.4 888 870 853.3 839.5
824.4 799 756.9 697.5 620.4 528.1 445.1 365.3 289.1 230.6
180.4 138 101.4 71 42.5 18.5 0
852.3 872.5 892.3 910.2 924.6 932.4 933.1 924 906.2 884.4
859 834.6 813.4 792.8 768.8 737.9 699.5 657 611.8 576.2
551.3 532.8 515 495.1 473.6 438.5 403.2 353.4 292.4 240.9
189.7 144.4 104 71.6 42.2 18.2 0
852.3 865.3 877.8 889.9 900.6 905.2 901.7 886.1 859.3 827.9
792.8 760.7 733.9 710.8 688.1 661.3 629.4 594.2 556.8 527.2
507.5 494.6 485.2 474.1 457 427.5 398 356.3 305.9 260
211.1 165.2 121.6 84.5 51.7 22.1 0
852.3 858.1 863.2 869.5 876.5 878 870.2 848.3 812.4 771.4
726.7 686.9 654.4 628.7 607.3 584.8 559.2 531.4 501.7 478.1
463.7 456.4 455.3 453 440.5 416.5 392.8 359.2 319.4 279
232.5 185.9 139.2 97.5 61.2 26 0
852.3 851.1 849.5 850.8 853.4 853.8 843.3 816.6 775.6 729.5
683.7 647.7 621.5 602.3 585.2 565.5 541.7 515.3 485.3 457
436 424.5 425.6 426.8 423.2 414.4 393.1 358.4 319.4 282.2
247.2 210.3 168.3 122.3 79.6 33.7 0
852.3 843.4 835.9 833.2 834.6 836.2 829.2 808 773.3 734
695.8 662.4 633.1 607.4 583.1 557.7 529.8 500.2 470.8 444.5
421.4 404.2 395 389.5 384.3 378.3 365.6 343 314.3 282.3
246 209.6 168.2 123.7 81.4 36 0
852.3 837.1 824.1 817.5 817.9 822.6 822.7 810.4 784.4 750.4
714.8 680.7 647.6 616 585.5 555.1 523.9 492.4 463.1 438.1
415.7 398.5 386.1 376.6 367.6 357.3 343.3 324.4 301.1 273.2
239 204 163.5 121.4 79 35 0
852.3 830.9 812.2 801.7 801.3 809 816.2 812.7 795.5 766.9
733.7 699.1 662.2 624.6 587.9 552.4 518 484.5 455.5 431.7
410 392.9 377.2 363.6 350.8 336.4 321 305.9 287.9 264.2
232 198.5 158.8 119.1 76.5 34 0
852.3 825.2 802.3 788.7 788.2 800.3 817.4 827 820.3 795.1
759.1 720 679.5 638.4 598.4 560 523.4 489 459.2 435.2
415.5 401.2 389 376.2 361.8 343.4 323.7 305 284.9 259.9
227.9 194.3 155.3 116.6 73.7 33.5 0
852.3 819.6 792.4 775.6 775.2 791.7 818.6 841.2 845.1 823.4
784.6 740.8 696.9 652.3 609 567.6 528.9 493.4 463 438.7
421.1 409.5 400.7 388.9 372.9 350.4 326.4 304.2 282 255.6
223.8 190.1 151.7 114.1 71 33 0
852.3 814.6 783.6 764.6 763.3 782.4 816.2 848.8 860.9 844.1
804.9 757.1 710.4 665.2 621.8 580.4 541.3 505.2 474.1 449.6
431.3 418.9 410.8 400.8 386.6 366.4 343.5 319.9 295.8 266.5
231.9 196.7 157.2 113.7 68.6 32.9 0
852.3 809.7 774.8 753.5 751.4 773.1 813.8 856.4 876.8 864.7
825.2 773.4 723.9 678.2 634.6 593.2 553.6 516.9 485.3 460.5
441.6 428.3 421 412.7 400.2 382.3 360.6 335.7 309.7 277.4
240 203.3 162.7 113.2 66.2 32.8 0
852.3 804.7 766.9 743.8 740.4 761.7 803.9 848.4 873.1 866.9
832.8 781.8 730.8 685.8 643.8 604.5 566.6 531 499.9 474.9
454.5 440.3 431.5 423.1 410.8 393.6 371.4 345.9 318.5 285.4
247.2 209.5 167.9 111.4 61.2 28.9 0
852.3 799.8 758.9 734.1 729.5 750.4 794.1 840.5 869.4 869.1
840.3 790.3 737.6 693.5 652.9 615.8 579.7 545 514.4 489.3
467.3 452.3 442 433.5 421.4 404.9 382.2 356.2 327.4 293.4
254.4 215.7 173.2 109.6 56.1 25 0
852.3 796 752.8 726.8 720.8 739.3 778.2 819.5 845.5 846.2
821.6 776.9 727.5 684.1 646.3 612.8 580.4 548.8 519.8 495.5
475.3 461.8 452 443.6 431.5 414.2 390.3 363.2 333.7 299.6
260.1 221.7 177.7 119.2 65.1 28.8 0
852.3 792.1 746.6 719.5 712 728.2 762.4 798.6 821.5 823.3
802.8 763.6 717.3 674.8 639.6 609.7 581.2 552.5 525.2 501.7
483.3 471.2 462 453.7 441.7 423.5 398.5 370.3 340.1 305.9
265.8 227.6 182.2 128.9 74.2 32.6 0
852.3 789 742.4 714.4 706.4 720.8 751.2 782.1 801.3 802.5
784.3 749.2 707 666.5 632 602.7 575.2 547.5 520.7 498.5
483.1 472.9 464.4 456.1 444.3 426 401.1 372.8 342.5 308.7
268.8 230.4 186 135.3 82.1 35.8 0
852.3 785.9 738.1 709.3 700.6 713.4 740 765.6 781.1 781.7
765.9 734.9 696.7 658.3 624.5 595.7 569.3 542.6 516.2 495.4
483 474.6 466.8 458.5 446.9 428.5 403.6 375.3 345 311.6
271.8 233.2 189.7 141.6 89.9 39 0
852.3 783.5 735 705.8 697.3 709.8 734.9 758 771.4 771.5
757 728.9 693.6 656.3 621.5 590.2 561.3 532.6 504.8 485.3
474.9 468 461 452.6 441.2 423.4 398.7 370.7 341.3 308.5
270.3 231.2 188.8 141.2 89.3 38.2 0
852.3 781 732 702.3 694 706.1 729.8 750.4 761.7 761.2
748.1 722.9 690.6 654.4 618.4 584.7 553.3 522.6 493.4 475.1
466.8 461.4 455.2 446.8 435.6 418.2 393.8 366.2 337.6 305.5
268.8 229 187.9 140.8 88.6 37.3 0
852.3 778.8 729.7 700.2 692.2 704.6 727.8 747.9 758.6 757.8
744.9 721.5 690.6 654.6 617.8 581.8 547.9 514.7 484.2 466.6
458.8 454.3 449 440.7 429.2 411.6 387.3 360.2 331.8 300
264.2 224.4 181.6 135.5 84.5 35.3 0
852.3 776.6 727.3 698.2 690.5 703.1 725.9 745.4 755.5 754.3
741.7 720 690.6 654.9 617.1 578.9 542.5 506.9 474.9 458
450.9 447.2 442.8 434.5 422.9 404.9 380.8 354.2 326.1 294.5
259.6 219.7 175.4 130.2 80.4 33.1 0
852.3 773.8 725.1 696.6 689.7 702.8 725.7 745 754.5 752.9
739.8 719.5 691 655.4 616.8 577.2 539.3 501.7 469 452.3
445.4 442.2 438.2 429.7 418 399 375.8 349.6 320.8 289.4
254.8 215.8 168.1 125.6 76.2 31.1 0
852.3 776.6 727.3 698.2 690.5 703.1 725.9 745.4 755.5 754.3
741.7 720 690.6 654.9 617.1 578.9 542.5 506.9 474.9 458
450.9 447.2 442.8 434.5 422.9 404.9 380.8 354.2 326.1 294.5
259.6 219.7 175.4 130.2 80.4 33.1 0
852.3 778.8 729.7 700.2 692.2 704.6 727.8 747.9 758.6 757.8
744.9 721.5 690.6 654.6 617.8 581.8 547.9 514.7 484.2 466.6
458.8 454.3 449 440.7 429.2 411.6 387.3 360.2 331.8 300
264.2 224.4 181.6 135.5 84.5 35.3 0
852.3 781 732 702.3 694 706.1 729.8 750.4 761.7 761.2
748.1 722.9 690.6 654.4 618.4 584.7 553.3 522.6 493.4 475.1
466.8 461.4 455.2 446.8 435.6 418.2 393.8 366.2 337.6 305.5
268.8 229 187.9 140.8 88.6 37.3 0
852.3 783.5 735 705.8 697.3 709.8 734.9 758 771.4 771.5
757 728.9 693.6 656.3 621.5 590.2 561.3 532.6 504.8 485.3
474.9 468 461 452.6 441.2 423.4 398.7 370.7 341.3 308.5
270.3 231.2 188.8 141.2 89.3 38.2 0
852.3 785.9 738.1 709.3 700.6 713.4 740 765.6 781.1 781.7
765.9 734.9 696.7 658.3 624.5 595.7 569.3 542.6 516.2 495.4
483 474.6 466.8 458.5 446.9 428.5 403.6 375.3 345 311.6
271.8 233.2 189.7 141.6 89.9 39 0
852.3 789 742.4 714.4 706.4 720.8 751.2 782.1 801.3 802.5
784.3 749.2 707 666.5 632 602.7 575.2 547.5 520.7 498.5
483.1 472.9 464.4 456.1 444.3 426 401.1 372.8 342.5 308.7
268.8 230.4 186 135.3 82.1 35.8 0
852.3 792.1 746.6 719.5 712 728.2 762.4 798.6 821.5 823.3
802.8 763.6 717.3 674.8 639.6 609.7 581.2 552.5 525.2 501.7
483.3 471.2 462 453.7 441.7 423.5 398.5 370.3 340.1 305.9
265.8 227.6 182.2 128.9 74.2 32.6 0
852.3 796 752.8 726.8 720.8 739.3 778.2 819.5 845.5 846.2
821.6 776.9 727.5 684.1 646.3 612.8 580.4 548.8 519.8 495.5
475.3 461.8 452 443.6 431.5 414.2 390.3 363.2 333.7 299.6
260.1 221.7 177.7 119.2 65.1 28.8 0
852.3 799.8 758.9 734.1 729.5 750.4 794.1 840.5 869.4 869.1
840.3 790.3 737.6 693.5 652.9 615.8 579.7 545 514.4 489.3
467.3 452.3 442 433.5 421.4 404.9 382.2 356.2 327.4 293.4
254.4 215.7 173.2 109.6 56.1 25 0
852.3 804.7 766.9 743.8 740.4 761.7 803.9 848.4 873.1 866.9
832.8 781.8 730.8 685.8 643.8 604.5 566.6 531 499.9 474.9
454.5 440.3 431.5 423.1 410.8 393.6 371.4 345.9 318.5 285.4
247.2 209.5 167.9 111.4 61.2 28.9 0
852.3 809.7 774.8 753.5 751.4 773.1 813.8 856.4 876.8 864.7
825.2 773.4 723.9 678.2 634.6 593.2 553.6 516.9 485.3 460.5
441.6 428.3 421 412.7 400.2 382.3 360.6 335.7 309.7 277.4
240 203.3 162.7 113.2 66.2 32.8 0
852.3 814.6 783.6 764.6 763.3 782.4 816.2 848.8 860.9 844.1
804.9 757.1 710.4 665.2 621.8 580.4 541.3 505.2 474.1 449.6
431.3 418.9 410.8 400.8 386.6 366.4 343.5 319.9 295.8 266.5
231.9 196.7 157.2 113.7 68.6 32.9 0
852.3 819.6 792.4 775.6 775.2 791.7 818.6 841.2 845.1 823.4
784.6 740.8 696.9 652.3 609 567.6 528.9 493.4 463 438.7
421.1 409.5 400.7 388.9 372.9 350.4 326.4 304.2 282 255.6
223.8 190.1 151.7 114.1 71 33 0
852.3 825.2 802.3 788.7 788.2 800.3 817.4 827 820.3 795.1
759.1 720 679.5 638.4 598.4 560 523.4 489 459.2 435.2
415.5 401.2 389 376.2 361.8 343.4 323.7 305 284.9 259.9
227.9 194.3 155.3 116.6 73.7 33.5 0
852.3 830.9 812.2 801.7 801.3 809 816.2 812.7 795.5 766.9
733.7 699.1 662.2 624.6 587.9 552.4 518 484.5 455.5 431.7
410 392.9 377.2 363.6 350.8 336.4 321 305.9 287.9 264.2
232 198.5 158.8 119.1 76.5 34 0
852.3 837.1 824.1 817.5 817.9 822.6 822.7 810.4 784.4 750.4
714.8 680.7 647.6 616 585.5 555.1 523.9 492.4 463.1 438.1
415.7 398.5 386.1 376.6 367.6 357.3 343.3 324.4 301.1 273.2
239 204 163.5 121.4 79 35 0
852.3 843.4 835.9 833.2 834.6 836.2 829.2 808 773.3 734
695.8 662.4 633.1 607.4 583.1 557.7 529.8 500.2 470.8 444.5
421.4 404.2 395 389.5 384.3 378.3 365.6 343 314.3 282.3
246 209.6 168.2 123.7 81.4 36 0
852.3 851.1 849.5 850.8 853.4 853.8 843.3 816.6 775.6 729.5
683.7 647.7 621.5 602.3 585.2 565.5 541.7 515.3 485.3 457
436 424.5 425.6 426.8 423.2 414.4 393.1 358.4 319.4 282.2
247.2 210.3 168.3 122.3 79.6 33.7 0
852.3 858.1 863.2 869.5 876.5 878 870.2 848.3 812.4 771.4
726.7 686.9 654.4 628.7 607.3 584.8 559.2 531.4 501.7 478.1
463.7 456.4 455.3 453 440.5 416.5 392.8 359.2 319.4 279
232.5 185.9 139.2 97.5 61.2 26 0
852.3 865.3 877.8 889.9 900.6 905.2 901.7 886.1 859.3 827.9
792.8 760.7 733.9 710.8 688.1 661.3 629.4 594.2 556.8 527.2
507.5 494.6 485.2 474.1 457 427.5 398 356.3 305.9 260
211.1 165.2 121.6 84.5 51.7 22.1 0
852.3 872.5 892.3 910.2 924.6 932.4 933.1 924 906.2 884.4
859 834.6 813.4 792.8 768.8 737.9 699.5 657 611.8 576.2
551.3 532.8 515 495.1 473.6 438.5 403.2 353.4 292.4 240.9
189.7 144.4 104 71.6 42.2 18.2 0
852.3 880 907.9 933.2 952.6 965.4 971.2 968.1 959.7 949.5
939.3 932.6 929.4 925.5 918.1 905.4 888 870 853.3 839.5
824.4 799 756.9 697.5 620.4 528.1 445.1 365.3 289.1 230.6
180.4 138 101.4 71 42.5 18.5 0
852.3 887.5 923.5 956.3 980.6 998.5 1009.2 1012.3 1013.2 1014.6
1019.7 1030.5 1045.3 1058.1 1067.4 1073 1076.5 1083.1 1094.8 1102.8
1097.6 1065.3 998.8 899.9 767.2 617.7 486.9 377.1 285.7 220.4
171.1 131.7 98.8 70.6 42.7 18.7 0
852.3 895 939 980 1011.9 1033.9 1047.7 1054.2 1059.4 1066.3
1078.9 1098.5 1123.9 1150.4 1180.6 1214.5 1257.5 1313.7 1387.7 1466.5
1539.6 1587.1 1576.6 1503 1365.9 1180.6 991.5 806.2 634.8 485.3
352.2 238.7 153.8 94.6 50.6 21 0
852.3 902.5 954.5 1003.6 1043.2 1069.4 1086.1 1096.2 1105.5 1118
1138 1166.4 1202.5 1242.8 1293.9 1356 1438.4 1544.2 1680.5 1830.1
1981.6 2108.8 2154.4 2106.1 1964.6 1743.4 1496.1 1235.3 983.9 750.2
533.3 345.6 208.8 118.7 58.5 23.2 0
852.3 909.5 970 1029.2 1075.6 1105 1123.2 1133.8 1144.6 1158
1177.1 1203.8 1238.6 1278.5 1328.1 1399.6 1502 1636 1804.3 2004.4
2244.3 2496.3 2719.8 2878.1 2917.7 2751.1 2515.3 2234.7 1928.6 1596.7
1216.2 851.3 548.5 317.4 142.8 46.8 0
852.3 916.5 985.5 1054.9 1108 1140.6 1160.4 1171.5 1183.7 1198
1216.3 1241.1 1274.7 1314.2 1362.3 1443.2 1565.6 1727.8 1928.1 2178.6
2507 2883.9 3285.2 3650.1 3870.7 3758.7 3534.5 3234.1 2873.3 2443.2
1899.1 1356.9 888.1 516.2 227.1 70.3 0
852.3 920 997.7 1074.6 1131.4 1165.9 1182.2 1186.2 1188.9 1191.2
1195 1203.1 1218 1236.6 1267.3 1331.5 1444.1 1607.2 1819.8 2073.3
2376.8 2726.3 3129.5 3565.4 4002.4 4118.5 3872.2 3555.3 3222.6 2844
2314 1744.2 1213.9 739 345.4 110.1 0
852.3 923.5 1009.8 1094.4 1154.7 1191.2 1204 1201 1194 1184.5
1173.8 1165.1 1161.3 1159 1172.4 1219.8 1322.6 1486.7 1711.5 1967.9
2246.7 2568.8 2973.8 3480.6 4134.1 4478.3 4209.9 3876.5 3571.9 3244.9
2728.9 2131.5 1539.7 961.8 463.6 149.8 0
852.3 928.4 1021.9 1112.1 1175.6 1210 1215.8 1201.2 1178.5 1152.3
1124.9 1100.4 1081.7 1068.9 1078.5 1134.5 1259.1 1450.1 1695.4 1964.6
2247.3 2552.8 2911.7 3356 3979.4 4460.9 4276.7 3907.8 3585.9 3255
2766.2 2184.8 1606 1035.8 526.5 184.9 0
852.3 933.4 1034 1129.9 1196.4 1228.8 1227.7 1201.4 1163 1120.1
1076 1035.7 1002 978.8 984.6 1049.1 1195.6 1413.6 1679.2 1961.4
2247.8 2536.9 2849.6 3231.5 3824.7 4443.4 4343.5 3939.1 3599.9 3265.1
2803.4 2238.1 1672.2 1109.8 589.5 220 0
852.3 936.3 1040.5 1140.6 1209 1237.9 1228 1188.2 1133.7 1077.1
1023.8 977.8 941.7 922.1 945.2 1046.5 1240.4 1511.3 1835.8 2187.2
2538.9 2884.6 3236.6 3622.2 4194.5 4782.1 4773.9 4387.6 4001 3578.8
3047.6 2423.7 1812.4 1206.3 668.8 259.7 0
852.3 939.3 1047 1151.3 1221.6 1247.1 1228.3 1174.9 1104.5 1034.1
971.6 919.9 881.4 865.4 905.8 1044 1285.2 1609 1992.4 2413
2830 3232.2 3623.5 4012.9 4564.2 5120.9 5204.4 4836.1 4402.1 3892.6
3291.7 2609.3 1952.5 1302.8 748 299.3 0
852.3 940.7 1051 1157.1 1227.2 1250.2 1225 1162.8 1083.2 1007.5
943.6 892.4 855.8 845.4 901.2 1065.4 1337.2 1703.6 2147.8 2640.5
3130.3 3603.8 4066.5 4514.7 5101.4 5632 5700 5333.8 4830.4 4213.4
3517.5 2769.5 2036.6 1337.9 767.9 301 0
852.3 942.2 1055 1162.8 1232.8 1253.2 1221.8 1150.6 1061.9 980.9
915.7 864.9 830.3 825.3 896.5 1086.8 1389.2 1798.2 2303.2 2868
3430.6 3975.4 4509.5 5016.4 5638.6 6143 6195.6 5831.5 5258.7 4534.2
3743.4 2929.7 2120.7 1372.9 787.9 302.7 0
852.3 941.6 1058 1165.6 1234.9 1253.6 1217.9 1142 1048.8 966.4
902 852 818.3 816.6 895.8 1097.9 1415.1 1853.7 2397.6 3001.6
3612.2 4193 4768.3 5337.4 5985.6 6463.7 6468.6 6045.4 5377.6 4546.2
3682.8 2825.7 1953.4 1241.5 682.5 254.1 0
852.3 942.2 1055 1162.8 1232.8 1253.2 1221.8 1150.6 1061.9 980.9
915.7 864.9 830.3 825.3 896.5 1086.8 1389.2 1798.2 2303.2 2868
3430.6 3975.4 4509.5 5016.4 5638.6 6143 6195.6 5831.5 5258.7 4534.2
3743.4 2929.7 2120.7 1372.9 787.9 302.7 0
852.3 940.7 1051 1157.1 1227.2 1250.2 1225 1162.8 1083.2 1007.5
943.6 892.4 855.8 845.4 901.2 1065.4 1337.2 1703.6 2147.8 2640.5
3130.3 3603.8 4066.5 4514.7 5101.4 5632 5700 5333.8 4830.4 4213.4
3517.5 2769.5 2036.6 1337.9 767.9 301 0
852.3 939.3 1047 1151.3 1221.6 1247.1 1228.3 1174.9 1104.5 1034.1
971.6 919.9 881.4 865.4 905.8 1044 1285.2 1609 1992.4 2413
2830 3232.2 3623.5 4012.9 4564.2 5120.9 5204.4 4836.1 4402.1 3892.6
3291.7 2609.3 1952.5 1302.8 748 299.3 0
852.3 936.3 1040.5 1140.6 1209 1237.9 1228 1188.2 1133.7 1077.1
1023.8 977.8 941.7 922.1 945.2 1046.5 1240.4 1511.3 1835.8 2187.2
2538.9 2884.6 3236.6 3622.2 4194.5 4782.1 4773.9 4387.6 4001 3578.8
3047.6 2423.7 1812.4 1206.3 668.8 259.7 0
852.3 933.4 1034 1129.9 1196.4 1228.8 1227.7 1201.4 1163 1120.1
1076 1035.7 1002 978.8 984.6 1049.1 1195.6 1413.6 1679.2 1961.4
2247.8 2536.9 2849.6 3231.5 3824.7 4443.4 4343.5 3939.1 3599.9 3265.1
2803.4 2238.1 1672.2 1109.8 589.5 220 0
852.3 928.4 1021.9 1112.1 1175.6 1210 1215.8 1201.2 1178.5 1152.3
1124.9 1100.4 1081.7 1068.9 1078.5 1134.5 1259.1 1450.1 1695.4 1964.6
2247.3 2552.8 2911.7 3356 3979.4 4460.9 4276.7 3907.8 3585.9 3255
2766.2 2184.8 1606 1035.8 526.5 184.9 0
852.3 923.5 1009.8 1094.4 1154.7 1191.2 1204 1201 1194 1184.5
1173.8 1165.1 1161.3 1159 1172.4 1219.8 1322.6 1486.7 1711.5 1967.9
2246.7 2568.8 2973.8 3480.6 4134.1 4478.3 4209.9 3876.5 3571.9 3244.9
2728.9 2131.5 1539.7 961.8 463.6 149.8 0
852.3 920 997.7 1074.6 1131.4 1165.9 1182.2 1186.2 1188.9 1191.2
1195 1203.1 1218 1236.6 1267.3 1331.5 1444.1 1607.2 1819.8 2073.3
2376.8 2726.3 3129.5 3565.4 4002.4 4118.5 3872.2 3555.3 3222.6 2844
2314 1744.2 1213.9 739 345.4 110.1 0
852.3 916.5 985.5 1054.9 1108 1140.6 1160.4 1171.5 1183.7 1198
1216.3 1241.1 1274.7 1314.2 1362.3 1443.2 1565.6 1727.8 1928.1 2178.6
2507 2883.9 3285.2 3650.1 3870.7 3758.7 3534.5 3234.1 2873.3 2443.2
1899.1 1356.9 888.1 516.2 227.1 70.3 0
